In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male to Reverse Polarity N Male Cable Using LMR-400 Coax with HeatShrink

Product ID: PE3W09113/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400
RF Cable TypeLMR-400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44294LMR-400PE44470KitBOM Datasheet

BNC Male to Reverse Polarity N Male Cable Using LMR-400 Coax with HeatShrink

PE3W09113/HS is a BNC male to reverse polarity N male cable using LMR-400 coax. This Pasternack BNC male to reverse polarity N male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm N for connector 2.

Our male BNC to reverse polarity male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09113/HS BNC male to N reverse polarity male cable assembly is constructed with LMR-400 coax.

* LMR™ is a trademark of Times Microwave Systems.