Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to SMA Male Adapter

Product ID: PE91718

Pricing

QuantityPrice
1-9$48.39
10-24$46.45
25-99$44.52
100-249$42.58
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 BNC
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 SMA
Connector Gender 2 Male
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 8 GHz
Adapter Body Style Straight
Connector Body Material 1 Passivated Stainless Steel
Connector Body Material 2 Passivated Stainless Steel

Description