In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male to SMA Male Right Angle Cable Assemblies

Pasternack Enterprises BNC male to SMA male right angle cable assembly product portfolio has 156 custom and standard configurations that use Flexible coax cable. BNC male to SMA male right angle assemblies are built from 12 unique cable part numbers and 4 unique BNC connectors. Our BNC male to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male to SMA male right angle cable assemblies are built with 19 unique cable and connector combinations. Customers may select the BNC male to SMA male right angle cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our manufacturing facility certified to ISO 9001:2015 ships BNC male to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant