Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to Straight Cut Lead Cable Using PE-P086 Coax

Product ID: PE3C6630

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50 Ohm

Description

BNC Male to Straight Cut Lead Cable Using PE-P086 Coax

PE3C6630 is a BNC male to cable using PE-P086 coax. This Pasternack BNC male to cable assembly uses a 50 Ohm BNC for connector 1 and a for connector 2.

Our male BNC to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C6630 BNC male to cable assembly is constructed with PE-P086 coax.