Radio frequency assembly BNC male to straight cut lead cable using RG316-DS coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, general use, etc. The BNC male to straight cut lead cable using RG316-DS coax, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom BNC to straight cut lead cable assembly orders will ship the same business day as well.
Pasternack RF coax cable assembly is built with a BNC cable connection on one end and a straight cut lead cable connection on the other. Our BNC to straight cut lead cable assembly has a male gender on end 1 and a sexless on end 2. PE3C3530 can also be known as a BNC plug to straight cut lead sexless cable assembly and will be shipped the same day as it is purchased. This flexible RF cable assembly with a 0.5-inch diameter has copper clad steel as the cable's inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 1.57-inch bend radius, it can withstand repetitive movements, ensuring reliable performance over extended periods. Our PE3C3530 RF cable has a FEP jacket of 0.114-inch diameter. The flexible RF cable has a between series connection. This cable assembly has a typical propagation velocity of 69.5% and a minimum RF shielding of 85 dB.
BNC plug to straight cut lead sexless cable assembly PE3C3530 is built with RG316-DS which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to straight cut lead cable connectors, has a 50 Ohm impedance, and is double shielded. One connector features the crimp/crimp attachment method and a brass body with nickel plating, while the other has the crimp/solder attachment method. Additional dimensions, specifications and CAD drawings for this RF cable are available on our downloadable PDF datasheet. PE3C3530 can also be used in the other direction and will be a straight cut lead sexless to BNC male cable assembly if the opposite connectivity is required.
BNC plug to straight cut lead sexless cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality BNC to straight cut lead cable assembly for quick shipment worldwide. Variations of BNC and straight cut lead cable assemblies can also be built and will ship on the same day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal BNC to Straight Cut Lead RF cable assembly as per your requirements.