In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Male to Trimmed Lead Cable Using RG174 Coax

Product ID: PE3C2993
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Trimmed Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50

Description

BNC Male to Trimmed Lead Cable Using RG174 Coax

PE3C2993 is a BNC male to Trimmed Lead sexless cable using RG174 coax. This Pasternack BNC male to Trimmed Lead sexless cable assembly uses a 50 Ohm BNC for connector 1 and a Trimmed Lead for connector 2.

Our male BNC to sexless Trimmed Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2993 BNC male to Trimmed Lead sexless cable assembly is constructed with RG174 coax.