BNC Male to UHF Female Cable Using LMR-195 Coax
Product ID:
PE3W06952
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | UHF |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-195 |
RF Cable Type | LMR-195 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4016.jpg) | ![](/images/product/medium/LMR-195.jpg) | ![](/images/product/medium/PE44058.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4016 | LMR-195 | PE44058 | KitBOM Datasheet |
---|
BNC Male to UHF Female Cable Using LMR-195 Coax
PE3W06952 is a BNC male to UHF female cable using LMR-195 coax. This Pasternack BNC male to UHF female cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm UHF for connector 2.
Our male BNC to female UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06952 BNC male to UHF female cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.