Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male Right Angle to UHF Female Cable Using RG8 Coax

Product ID: PE3C6527

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

BNC Male Right Angle to UHF Female Cable Using RG8 Coax

Radio frequency assembly BNC male right angle to UHF female cable using RG8 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. BNC male right angle to UHF female cable using RG8 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC to UHF cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and UHF cable connection on the other. Our right angle BNC to UHF cable assemblies have a male gender on end 1 and female on end 2. This BNC to UHF cable is a male to female coax assembly, PE3C6527, can also be known as a right angle BNC plug to UHF jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to UHF jack cable assembly PE3C6527 is built with RG8 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to UHF cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC right angle male to UHF female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6527 can also be used in the other direction and will be UHF female to right angle BNC male cable assembly if the opposite connectivity is required.

BNC right angle plug to UHF jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to UHF cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male right angle to UHF female cable using RG8 coax.