Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to UHF Cable Using RG58 Coax

Product ID: PE3W09010

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchUHF Connector Accessories for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, .195 inchData Icon
PE4016RG58C/UPE4022KitBOM Datasheet

BNC Male to UHF Sexless Cable Using RG58 Coax

PE3W09010 is a BNC male to UHF sexless cable using RG58 coax. This Pasternack BNC male to UHF sexless cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm UHF for connector 2.

Our male BNC to sexless UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09010 BNC male to UHF sexless cable assembly is constructed with RG58 coax.