Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Plug Non-Magnetic Connector Crimp/Solder Attachment for RG58, RG141

Product ID: PE45879

Pricing

QuantityPrice
1-24$314.99
25-49$302.39
50-99$292.94
100-249$286.64
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 33
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesBNC
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1RG58
Interface Type 2RG141

Description