To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Plug Right Angle to BNC Plug using RG58 Coax Cable

Product ID: PE3C9857

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series BNC
Connector 1 Gender Plug
Connector Angle 1 Right Angle
Connector 1 Impedance 50 Ohm
Connector 2 Series BNC
Connector 2 Gender Plug
Connector Angle 2 Straight
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Bronze
Connector 1 Body Plating Copper-Tin-Zinc Alloy
RF Cable Part Number RG58C/U
RF Cable Impedance 50 Ohm

Description