Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Tee Adapter Female-Male-Female

Product ID: PE910110

Pricing

QuantityPrice
1-4$27.39
5-9$26.84
10-24$26.29
25-99$25.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3BNC
Connector Gender 3Female
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Copper-Tin-Zinc Alloy
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Copper-Tin-Zinc Alloy
Connector Body Material 3Brass
Connector Body Plating 3Copper-Tin-Zinc Alloy

Description