Bulkhead Mount Isolated Ground BNC Triax Female to BNC Triax Female Adapter
Product ID:
PE91105
Pricing
Quantity | Price |
1-9 | $169.99 |
10-24 | $163.19 |
25-99 | $156.39 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 25
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC Triax |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Series 2 | BNC Triax |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Frequency, Min | DC |
Frequency, Max | 500 MHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Mount Method 2 | None |
Description
Bulkhead Mount Isolated Ground BNC Triax Female to BNC Triax Female Adapter
BNC Triax adapter PE91105 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our BNC Triax to BNC Triax adapter is a in-series coaxial adapter design. This BNC Triax adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 500 MHz.
BNC Triax female to BNC Triax female adapter is one of the many RF components that ship same day as they are ordered. PE91105 female BNC Triax to female BNC Triax adapter has a straight body. This Pasternack straight BNC Triax coax adapter is a in-line RF adapter.
Our female BNC Triax to female BNC Triax adapter PE91105 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC Triax to BNC Triax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.