Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm BNC Twinax Tee Adapter Jack-Jack-Jack

Product ID: PE9279
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC Twinax
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Impedance 178 Ohm
Connector Series 2BNC Twinax
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 278 Ohm
Connector Series 3BNC Twinax
Connector Gender 3Jack
Connector Polarity 3Standard
Connector Impedance 378 Ohm
Adapter Body StyleTee
Connector Mount Method 1None
Connector Mount Method 2None
Connector Mount Method 3None
Connector Body Material 3Brass
Connector Body Plating 3Nickel

Description

78 Ohm BNC Twinax Tee Adapter Jack-Jack-Jack

BNC Twinax adapter PE9279 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our BNC Twinax to BNC Twinax adapter is a in-series coaxial adapter design. This 78 Ohm BNC Twinax adapter is precision manufactured to RF components industry specifications.

BNC Twinax jack to BNC Twinax jack adapter is one of the many RF components that ship same day as they are ordered. PE9279 jack BNC Twinax to jack BNC Twinax adapter has a tee body. This Pasternack tee BNC Twinax adapter is also known as a BNC Twinax T connector.

Our jack BNC Twinax to jack BNC Twinax adapter PE9279 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC Twinax to BNC Twinax radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.