BNC Twinax Jack Connector Clamp/Solder Attachment for RG108, 78 Ohm Twinax
Product ID:
PE4237
Pricing
| Quantity | Price |
| 1-24 | $69.59 |
| 25-49 | $66.11 |
| 50-99 | $62.63 |
| 100-249 | $59.85 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | BNC Twinax |
| Connector Gender | Jack |
| Impedance | 78 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG108 |
| Interface Type 2 | 78 Ohm Twinax |
Description
BNC Twinax Jack Connector Clamp/Solder Attachment for RG108, 78 Ohm Twinax
PE4237 BNC Twinax jack coaxial connector has an interface type of RG108, 78 Ohm Twinax and a 78 Ohm impedance. Pasternack BNC Twinax jack connector uses shield/contact clamp/solder as an attachment method.
The Pasternack BNC Twinax jack coaxial connector has a PTFE dielectric type. The Pasternack BNC Twinax coaxial connector has a brass body with nickel plating. This BNC Twinax jack coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack BNC Twinax connector will ship the same day as purchased. Our BNC Twinax jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC Twinax connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table