Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Twinax Jack Connector Solder Attachment Thru Hole PCB, .687 inch x .500 inch Hole Spacing

Product ID: PE44115

Pricing

QuantityPrice
1-24$72.59
25-49$69.69
50-99$67.51
100-249$66.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBNC Twinax
Connector GenderJack
Impedance78 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Interface Type 1Thru Hole

Description

BNC Twinax Jack Connector Solder Attachment Thru Hole PCB, .687 inch x .500 inch Hole Spacing

PE44115 BNC Twinax jack pcb connector has an interface type of thru hole and a 78 Ohm impedance. Pasternack BNC Twinax jack connector uses shield/contact solder as an attachment method.

The Pasternack BNC Twinax jack pcb connector has a PTFE dielectric type. The Pasternack BNC Twinax pcb connector has a brass body with nickel plating. This BNC Twinax jack pcb RF connector is RoHS and REACH compliant.

This Pasternack jack BNC Twinax connector will ship the same day as purchased. Our BNC Twinax jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BNC Twinax connector cable assemblies that will ship the same day as well.