Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Twinax Plug to BNC Twinax Plug Cable 1200 Inch Length Using 78 Ohm RG108 Coax

Product ID: PE3480-1200

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$371.99
25-49$353.39
50-99$334.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 314
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC Twinax
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 178 Ohm
Connector Series 2BNC Twinax
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 278 Ohm
RF Cable Part NumberRG108A/U
RF Cable TypeRG108
RF Cable Impedance78 Ohm
Length1,200 inches

Description

BNC Twinax Plug to BNC Twinax Plug Cable 1200 Inch Length Using 78 Ohm RG108 Coax

Radio frequency assembly BNC twinax plug to BNC twinax plug cable 1200 inch length using 78 Ohm RG108 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. BNC twinax plug to BNC twinax plug cable 1200 inch length using 78 Ohm RG108 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BNC twinax to BNC twinax cable assembly orders will ship same day as well.

Pasternack RF twinax cable assembly is built with BNC twinax cable connection on one end and BNC twinax cable connection on the other. Our BNC twinax to BNC twinax cable assemblies have a plug gender on end 1 and plug on end 2. This BNC twinax to BNC twinax cable is a plug to plug twinax assembly, PE3480-1200, can also be known as a BNC twinax male to BNC twinax male cable assembly and will be shipped same-day as it is purchased.

BNC twinax male to BNC twinax male cable assembly PE3480-1200 is built with RG108 which is a flexible twinax type. The Pasternack flexible BNC Twinax cable assembly is manufactured with BNC twinax to BNC twinax cable connectors, has a 78 Ohm impedance and is single shielded. RF specs on this BNC twinax plug to BNC twinax plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC twinax male to BNC twinax male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC twinax to BNC twinax cable assembly for quick shipment worldwide. Variations of BNC twinax cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC twinax plug to BNC twinax plug cable 1200 inch length using 78 Ohm RG108 coax.