Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Twinax Plug to BNC Twinax Plug Cable Using 78 Ohm RG108 Coax

Product ID: PE3480

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC Twinax
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 178
Connector Series 2BNC Twinax
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 278
RF Cable Part NumberRG108A/U
RF Cable TypeRG108
RF Cable Impedance78

Description

BNC Twinax Plug to BNC Twinax Plug Cable Using 78 Ohm RG108 Coax

PE3480 is a BNC Twinax plug to BNC Twinax plug cable using RG108 coax. This Pasternack BNC Twinax plug to BNC Twinax plug cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a 78 Ohm BNC Twinax for connector 2.

Our plug BNC Twinax to plug BNC Twinax cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3480 BNC Twinax plug to BNC Twinax plug cable assembly is constructed with RG108 coax.