BNC Twinax Plug to Trimmed Lead Cable Using 78 Ohm RG108 Coax
Product ID:
PE3C4583
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC Twinax |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 78 Ohm |
| Connector Series 2 | Trimmed Lead |
| Connector Gender 2 | Hermaphroditic |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| RF Cable Part Number | RG108A/U |
| RF Cable Type | RG108 |
| RF Cable Impedance | 78 Ohm |
Description
BNC Twinax Plug to Trimmed Lead Cable Using 78 Ohm RG108 Coax
PE3C4583 is a BNC Twinax plug to trimmed lead hermaphroditic cable using RG108 coax. This Pasternack BNC Twinax plug to trimmed lead hermaphroditic cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a trimmed lead for connector 2.
Our plug BNC Twinax to hermaphroditic trimmed lead cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3C4583 BNC Twinax plug to trimmed lead hermaphroditic cable assembly is constructed with RG108 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table