Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Twinax Plug to Trimmed Lead Cable Using 78 Ohm RG108 Coax

Product ID: PE3C4584

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC Twinax
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 178 Ohm
Connector Series 2Trimmed Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG108A/U
RF Cable TypeRG108
RF Cable Impedance78 Ohm

Description

BNC Twinax Plug to Trimmed Lead Cable Using 78 Ohm RG108 Coax

PE3C4584 is a BNC Twinax plug to trimmed lead hermaphroditic cable using RG108 coax. This Pasternack BNC Twinax plug to trimmed lead hermaphroditic cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a trimmed lead for connector 2.

Our plug BNC Twinax to hermaphroditic trimmed lead cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3C4584 BNC Twinax plug to trimmed lead hermaphroditic cable assembly is constructed with RG108 coax.