Fixed Break-Over Torque Wrench With 5/16 Bit For SMA Connectors Pre-set to 5 in-lbs
Product ID:
PE5019-19A
Pricing
| Quantity | Price |
| 1-9 | $524.99 |
| 10-24 | $503.99 |
| 25-99 | $482.99 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 187

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design Type | Break-Over |
| Torque Setting | 5 in-lbs |
| Torque Accuracy | 0.2 in-lbs |
| Hex Size | 5/16 |
| Hex Bit Series 1 | SMA |
Description
Fixed Break-Over Torque Wrench With 5/16 Bit For SMA Connectors Pre-set to 5 in-lbs
SMA torque wrenchPE5019-19A from Pasternack is part of our extensive in-stock RF tools for sale. This SMA torque wrench has precision preset and is manufactured in a break-over design. Our SMA torque wrench uses a hex size of 5/16.
This RF torque wrench for SMA connectors is designed to help prevent over tightening. The Pasternack SMA wrench in break-over design helps to limit SMA connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for SMA connectors is reached. Our SMA connector torque wrench is pre-set to 5 in-lbs.
PE5019-19A SMA torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This SMA wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table