Broadband Gain Horn Antenna Operating From 1 GHz to 18 GHz With a Nominal 11 dB Gain With N Female Input Connector
Product ID:
PE9888-11
Pricing
Quantity | Price |
1-4 | $5,380.00 |
5-9 | $5,272.40 |
10-24 | $5,164.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 6
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Input | N |
Frequency, Min | 1,000 MHz |
Frequency, Max | 18 GHz |
Description
Broadband Gain Horn Antenna Operating From 1 GHz to 18 GHz With a Nominal 0 dB Gain With N Female Input Connector
PE9888-11 broadband waveguide horn with adapter is also known as a waveguide horn antenna with coaxial adapter or transition. This broadband waveguide horn antenna with coaxial adapter / transition has a dB nominal gain and a broadband connector. Our dB broadband waveguide horn with coax transition adapter has a minimum frequency of 1,000 MHz and a maximum frequency of 18 GHz.
Broadband waveguide horn antenna with broadband input PE9888-11 has a vertical beam width of and horizontal of degrees at 3 dB. This broadband horn antenna with dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our broadband waveguide horn antenna with broadband interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.