Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Broadband Waveguide Horns With Adapters

Pasternack broadband waveguide horns with adapters are low loss RF components capable of handling high power with high isolation. Our broadband waveguide horns with adapters components from Pasternack are commonly used for RF and microwave waveguide applications requiring low loss and not possible with most coaxial cables. Broadband waveguide horns with adapters can be used in system designs for their high power handling capabilities, antenna feed networks for low loss and phase accuracy and also in test labs.

Pasternack is a major supplier of broadband waveguide horns with adapters and has one of the largest selections of in-stock waveguide components in the RF/microwave industry. These Pasternack broadband waveguide horns with adapters for RF / microwave applications will ship same day from our facility in Irvine, CA.

The term 'WR' stands for 'Waveguide Rectangular' and the number indicates the waveguide dimensions inner width in hundredths of an inch. Broadband waveguide horns with adapters are available in a rectangular waveguide design and are manufactured with cpr-90g and ug-39/u waveguide flange types that are in-stock. The waveguide component and cpr-90g and ug-39/u flanges are made of quality aluminum for precision, and light weight, but sturdy construction.

Broadband waveguide horns with adapters from Pasternack are available in frequency ranges between 1,000 MHz and 18 GHz. These broadband waveguide horns with adapters include K Band waveguide components that are located in the navigation on this page. Details of K Band waveguide component specifications can be found on the broadband waveguide horns with adapters PDF datasheet download of the specific product page of interest.

Our Pasternack facilities certified to ISO 9001:2015 in Irvine, CA ships all RF, microwave and millimeter wave waveguide components from stock the same day as you purchase them. We offer the broadest and deepest in-stock inventory that ships same day and is where to buy waveguide components. Pasternack expert technical support and friendly, knowledgeable customer service team are available to assist you with your specific broadband waveguide horns with adapters need.

Product Filters

Hide Filters

Min Frequency

Max Frequency

Flange Designation