Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TRB 4-Lug Bulkhead Jack Feedthrough Non-Isolated Barrel Fround Mount Panel Jack

Product ID: PE4MSB00006

Pricing

QuantityPrice
1-24$16.69
25-49$15.86
50-99$15.02
100-249$14.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 295
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRB PLUG
Interface Type 24-Lug

Description