Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Bulkhead Mount SMA Female to SMA Female Adapter, Hole size 0.256 X 0.217 inch

Product ID: PE5167

Pricing

QuantityPrice
1-24$93.99
25-49$89.29
50-99$84.59
100-249$80.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 SMA
Connector Gender 1 Female
Connector Impedance 1 50 Ohm
Connector Series 2 SMA
Connector Gender 2 Female
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 27 GHz
Adapter Body Style Straight
Connector Mount Method 1 Bulkhead
Connector Body Material 1 Passivated Stainless Steel
Connector Body Material 2 Passivated Stainless Steel

Description