Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

TRB 3-Lug Bulkhead Jack FeedThru Non-Isolated Adapter

Product ID: PE410-06567

Pricing

QuantityPrice
1-24$35.79
25-49$34.00
50-99$32.21
100-249$30.78
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,483
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRB
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRB PLUG
Interface Type 2NON ISOLATED

Description