Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

C-band Omni Antenna 4.4 GHz to 5 GHz, N Type Male, IP65 Rated

Product ID: PEANOM1141

Pricing

QuantityPrice
1-4$1,210.00
5-9$1,185.80
10-24$1,161.60
25-99$1,137.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Portable
Polarization Vertical
Minimum Frequency 4.4 GHz
Maximum Frequency 5 GHz
Connector 1 Polarity Standard
Connector Series N
Connector Gender Male
Impedance 50 Ohm
Nominal Gain 4 dBi
Maximum Input VSWR 2:1

Description