To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

C Female 4 Hole Flange to C Female 4 Hole Flange Cable Using RG58 Coax

Product ID: PE3W06861

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4969RG58C/UPE4969KitBOM Datasheet

C Female 4 Hole Flange to C Female 4 Hole Flange Cable Using RG58 Coax

PE3W06861 is a C female 4 hole flange to C female 4 hole flange cable using RG58 coax. This Pasternack C female 4 hole flange to C female 4 hole flange cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm C for connector 2.

Our female C 4 hole flange to female C 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06861 C female 4 hole flange to C female 4 hole flange cable assembly is constructed with RG58 coax.