Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

C Female Non-Shorting Dust Cap With 3.5 Inch Chain

Product ID: PE6110

Pricing

QuantityPrice
1-24$4.89
25-49$4.65
50-99$4.40
100-249$4.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 150
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesC
Connector GenderFemale
Chain OptionChain

Description

C Female Non-Shorting Dust Cap With 3.5 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6110 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a C connector series and a female gender. Our C female non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting C connector / protective dust cap PE6110 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our C connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.