Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

C Female to N Female Cable Using RG214 Coax with HeatShrink

Product ID: PE3W06108/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4960RG214/UPE4191KitBOM Datasheet

C Female to N Female Cable Using RG214 Coax with HeatShrink

PE3W06108/HS is a C female to N female cable using RG214 coax. This Pasternack C female to N female cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm N for connector 2.

Our female C to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06108/HS C female to N female cable assembly is constructed with RG214 coax.