In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

C Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG213, RG8, .718 inch Hole Spacing

Product ID: PE4968
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount Method4 Hole Flange

Description

C Female Connector Crimp/Solder Attachment 4 Hole Flange For RG213, RG8, .718 inch Hole Spacing

PE4968 type C female 4 hole flange coaxial connector has an interface type of RG213, RG8 and a 50 Ohm impedance. Pasternack type C female 4 hole flange connector uses shield/contact crimp/solder as an attachment method.

The Pasternack type C coaxial connector has a brass body with nickel plating. This type C female 4 hole flange coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type C 4 hole flange connector will ship the same day as purchased. Our 4 hole flange C type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.