PE4972 type C female bulkhead terminal connector has an interface type of type C female solder cup and a 50 Ohm impedance. Pasternack's type C female bulkhead connector uses solder as an attachment method.
The Pasternack type C female bulkhead terminal connector has a teflon dielectric type. Pasternack's type C terminal connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE4972 type C bulkhead connector operates at a temperature range of -65 to 165 deg C. The Pasternack type C female connector has a dielectric withstanding voltage of 3,000 Vrms.
This Pasternack female type C bulkhead connector will ship the same business day as purchased. Our bulkhead type C female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.