C Female Connector Clamp/Solder Attachment 4 Hole Flange For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .718 inch Hole Spacing
Product ID:
PE4967
Pricing
| Quantity | Price |
| 1-24 | $156.99 |
| 25-49 | $149.14 |
| 50-99 | $141.29 |
| 100-249 | $135.01 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 48

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | C |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | 4 Hole Flange |
| Interface Type 1 | RG214 |
| Interface Type 2 | RG213 |
| Interface Type 3 | RG393 |
| Interface Type 4 | RG8 |
| Interface Type 5 | RG225 |
| Interface Type 6 | RG11 |
| Interface Type 7 | RG216 |
| Interface Type 8 | RG144 |
| Interface Type 9 | RG215 |
| Interface Type 10 | RG9 |
Description
C Female Connector Clamp/Solder Attachment 4 Hole Flange For RG213, RG214, RG8, RG9, RG11, RG225, RG393, .718 inch Hole Spacing
PE4967 type C female 4 hole flange coaxial connector has an interface type of RG214, RG213, RG393, RG8, RG225, RG11, RG216, RG144, RG215, RG9 and a 50 Ohm impedance. Pasternack type C female 4 hole flange connector uses shield/contact clamp/solder as an attachment method.
The Pasternack type C female 4 hole flange coaxial connector has a PTFE dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This type C female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type C 4 hole flange connector will ship the same day as purchased. Our 4 hole flange C type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table