C Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG214, RG9, RG225, RG393, .718 inch Hole Spacing
Product ID:
PE4374
Pricing
Quantity | Price |
1-24 | $99.99 |
25-49 | $94.99 |
50-99 | $89.99 |
100-249 | $85.99 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 29
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | 4 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 11 GHz |
Interface Type 1 | RG214 |
Interface Type 2 | RG9 |
Interface Type 3 | RG225 |
Interface Type 4 | RG393 |
Description
C Female Connector Crimp/Solder Attachment 4 Hole Flange Mount for RG214, RG9, RG225, RG393, .718 inch Hole Spacing
PE4374 type C female 4 hole flange coaxial connector has an interface type of RG214, RG9, RG225, RG393 and a 50 Ohm impedance. Pasternack type C female 4 hole flange connector uses shield/contact crimp/solder as an attachment method. Our female type C coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack type C female 4 hole flange coaxial connector has a teflon dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This C type female 4 hole flange coaxial RF connector is RoHS and REACH compliant.
This Pasternack female type C 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type C female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom C type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.