C Female Connector Clamp/Solder Attachment For RG59, RG62

Product ID: PE4962
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG59
Interface Type 2RG62

Description

C Female Connector Clamp/Solder Attachment For RG59, RG62

PE4962 type C female coaxial connector has an interface type of RG59, RG62 and a 50 Ohm impedance. Pasternack type C female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack type C female coaxial connector has a teflon dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This C type female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type C connector will ship the same day as purchased. Our type C female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom C type connector cable assemblies that will ship the same day as well.