In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

C Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE44117
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

C Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

PE44117 type C female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type C female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack type C female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack type C terminal connector has a brass body with nickel plating. This type C female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female type C 4 hole flange connector will ship the same day as purchased. Our 4 hole flange type C female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom C type connector cable assemblies that will ship the same day as well.