In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

C Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Solder Cup Terminal, .720 inch D Hole

Product ID: PE4971
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

C Female Bulkhead Mount Hermetically Sealed Connector Solder Attachment Solder Cup Terminal, .720 inch D Hole

PE4971 type C female bulkhead hermetically sealed terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type C female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack C type female bulkhead hermetically sealed terminal connector has a PTFE dielectric type. The Pasternack C type terminal connector has a brass body with nickel plating. This type C female bulkhead hermetically sealed terminal RF connector is RoHS and REACH compliant.

This Pasternack female type C bulkhead connector will ship the same day as purchased. Our bulkhead C type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.