C Female Bulkhead Mount Connector Solder Attachment Turret Terminal, .350 inch D Hole
Product ID:
PE4973
Pricing
Quantity | Price |
1-24 | $117.99 |
25-49 | $112.09 |
50-99 | $106.19 |
100-249 | $101.47 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 39
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | C |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | Bulkhead |
Interface Type 1 | Turret |
Description
C Female Bulkhead Mount Connector Solder Attachment Turret Terminal, .350 inch D Hole
PE4973 type C female bulkhead terminal connector has an interface type of turret and a 50 Ohm impedance. Pasternack type C female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack C type female bulkhead terminal connector has a PTFE dielectric type. The Pasternack C type terminal connector has a brass body with nickel plating. This type C female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female type C bulkhead connector will ship the same day as purchased. Our bulkhead C type female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.