To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

C Female Bulkhead to TNC Male Cable Using RG223 Coax

Product ID: PE3W12295

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44099RG223/UPE4047KitBOM Datasheet

C Female Bulkhead to TNC Male Cable Using RG223 Coax

PE3W12295 is a C female bulkhead to TNC male cable using RG223 coax. This Pasternack C female bulkhead to TNC male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm TNC for connector 2.

Our female C bulkhead to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12295 C female bulkhead to TNC male cable assembly is constructed with RG223 coax.