C Male Right Angle to 7/16 DIN Female Cable Using RG213 Coax
Product ID:
PE3W06973
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | C |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG213/U |
RF Cable Type | RG213 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4244 | RG213/U | PE44284 | KitBOM Datasheet |
---|
C Male Right Angle to 7/16 DIN Female Cable Using RG213 Coax
PE3W06973 is a C male right angle to 7/16 DIN female cable using RG213 coax. This Pasternack C male right angle to 7/16 DIN female cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm 7/16 DIN for connector 2. C right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male C right angle to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06973 C male right angle to 7/16 DIN female cable assembly is constructed with RG213 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.