C Male to 7/16 DIN Male Cable Using RG218 Coax
Product ID:
PE3W01342
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | C |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG218/U |
RF Cable Type | RG218 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE4954.jpg) | ![](/images/product/medium/RG218-U.jpg) | ![](/images/product/medium/PE44277.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE4954 | RG218/U | PE44277 | KitBOM Datasheet |
---|
C Male to 7/16 DIN Male Cable Using RG218 Coax
PE3W01342 is a C male to 7/16 DIN male cable using RG218 coax. This Pasternack C male to 7/16 DIN male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm 7/16 DIN for connector 2.
Our male C to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01342 C male to 7/16 DIN male cable assembly is constructed with RG218 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.