In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

C Male to C Male Cable Using 75 Ohm RG11 Coax with HeatShrink

Product ID: PE3C4557/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG11A/U
RF Cable TypeRG11
RF Cable Impedance75 Ohm

Description

C Male to C Male Cable Using 75 Ohm RG11 Coax with HeatShrink

PE3C4557/HS is a type C male to type C male cable using RG11 coax. This Pasternack type C male to type C male cable assembly uses a 50 Ohm C type for connector 1 and a 50 Ohm type C for connector 2.

Our male type C to male type C cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4557/HS C type male to C type male cable assembly is constructed with RG11 coax and the maximum VSWR is 1.4:1.