Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

C Male to C Male Cable 60 Inch Length Using RG141 Coax , LF Solder

Product ID: PE34440LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$135.99
25-49$129.19
50-99$122.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 356
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm
Length60 inches

Description

C Male to C Male Cable 60 Inch Length Using RG141 Coax , LF Solder

The PE34440LF-60 is a C male to male RF cable designed for RG141A/U coax, offering 50 Ohm impedance and DC to 10 GHz operation. It supports RF and electronic system integration where straight in-series C interfaces are needed between equipment, assemblies, or bench setups. Brass connector bodies, silver-plated brass contacts, and Teflon dielectrics pair with PTFE (FG) jacketed flexible cable for stable performance.

Pasternack RF coax cable assembly is built with type C cable connection on one end and C type cable connection on the other. Our type C to type C cable assemblies have a male gender on end 1 and male on end 2. This type C to type C cable is a male to male coax assembly, PE34440LF-60, can also be known as a C type plug to C type plug cable assembly and will be shipped same-day as it is purchased.

Type C plug to type C plug cable assembly PE34440LF-60 is built with RG141 which is a flexible coax type. The Pasternack flexible C cable assembly is manufactured with type C to type C cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 10 GHz maximum frequency C type male to type C male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Type C plug to C type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type C to type C cable assembly for quick shipment worldwide. Variations of C type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this C male to C male cable 60 inch length using RG141 coax , LF solder.

Frequently Asked Questions

What is the PE34440LF-60 RF cable assembly?

The PE34440LF-60 is a C male to male RF cable assembly built for in-series 50 Ohm connections between compatible RF devices. It uses RG141A/U flexible coax and supports operation from DC to 10 GHz with 1.4:1 maximum VSWR. Engineers use this cable when both connection points require standard-polarity straight C male interfaces in bench or installed systems. Its brass connectors, silver-plated brass contacts, Teflon dielectrics, and PTFE (FG) jacket support reliable handling in general RF and electronics environments.

When would I use a C male to C male cable like PE34440LF-60?

You would use the PE34440LF-60 when two pieces of equipment both require C female interface ports connected by a 50 Ohm cable. This assembly provides straight C male connectors on both ends, RG141A/U coax, and DC to 10 GHz performance for broadband RF paths. It fits bench interconnects, system integration work, and electronics assemblies where flexible cable routing is needed between components. Engineers often choose this configuration to maintain interface consistency while simplifying connections between matching in-series C connector systems.

Is the PE34440LF-60 suitable for flexible RF bench interconnects?

Yes, the PE34440LF-60 is suitable for flexible RF bench interconnects where C interfaces and 50 Ohm impedance are already specified. It uses RG141A/U flexible coax with a PTFE (FG) jacket, plus straight brass C male connectors with silver-plated brass contacts. That combination supports routine movement and repositioning between instruments, devices, and subassemblies during setup, validation, or troubleshooting work. The DC to 10 GHz range also makes it practical for broadband lab tasks that do not require a different connector family.

How does the PE34440LF-60 support RF system integration?

The PE34440LF-60 supports RF system integration by providing a ready-made C male to male cable for matching in-series interface connections. Its 50 Ohm design, DC to 10 GHz operating range, and 1.4:1 maximum VSWR align with many general RF equipment interconnect requirements. Integrators can use it to link modules, enclosures, or test hardware without changing connector families or building a custom cable. The flexible RG141A/U construction also helps route the assembly through tighter equipment layouts while keeping standard C terminations at both ends.