Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

C Male to C Male Adapter

Product ID: PE9300

Pricing

QuantityPrice
1-24$203.99
25-49$193.79
50-99$183.59
100-249$175.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

C Male to C Male Adapter

Type C adapter PE9300 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type C to type C adapter is a in-series coaxial adapter design. This 50 Ohm C type adapter is precision manufactured to RF components industry specifications.

Type C male to type C male adapter is one of the many RF components that ship same day as they are ordered. PE9300 male type C to male type C adapter has a straight body. This Pasternack straight type C coax adapter is a in-line RF adapter.

Our male C type to male C type adapter PE9300 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type C to type C radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.