Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

C Male to HN Male Cable Using RG393 Coax

Product ID: PE3W07921

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


C Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG11, RG225, RG393, RG144, RG216, RG215HN Male Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393Data Icon
PE4243RG393/UPE4182KitBOM Datasheet

C Male to HN Male Cable Using RG393 Coax

PE3W07921 is a C male to HN male cable using RG393 coax. This Pasternack C male to HN male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm HN for connector 2.

Our male C to male HN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07921 C male to HN male cable assembly is constructed with RG393 coax.