In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

C Male to SMA Male Cable Using RG400 Coax

Product ID: PE3W07732

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1C
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4445RG400/UPE4008KitBOM Datasheet

C Male to SMA Male Cable Using RG400 Coax

PE3W07732 is a C male to SMA male cable using RG400 coax. This Pasternack C male to SMA male cable assembly uses a 50 Ohm C for connector 1 and a 50 Ohm SMA for connector 2.

Our male C to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07732 C male to SMA male cable assembly is constructed with RG400 coax.