C Male Right Angle Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393
Product ID:
PE4949
Pricing
| Quantity | Price |
| 1-24 | $164.99 |
| 25-49 | $156.74 |
| 50-99 | $148.49 |
| 100-249 | $141.89 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 130

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | C |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG214 |
| Interface Type 2 | RG9 |
| Interface Type 3 | RG225 |
| Interface Type 4 | RG393 |
Description
C Male Right Angle Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393
PE4949 type C male right angle coaxial connector has an interface type of RG214, RG9, RG225, RG393 and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle C type male coaxial connector has a PTFE dielectric type. The Pasternack C type coaxial connector has a brass body with nickel plating. This type C male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male type C connector will ship the same day as purchased. Our C type right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table