C Male Right Angle Connector Crimp/Solder Attachment for PE-P195, PE-C195, RG58, RG141, RG303, 0.195 inch, LMR-195
Product ID:
PE4959
Pricing
| Quantity | Price |
| 1-24 | $177.99 |
| 25-49 | $169.09 |
| 50-99 | $160.19 |
| 100-249 | $153.07 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 32

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | C |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | PE-P195 |
| Interface Type 2 | PE-C195 |
| Interface Type 3 | RG58 |
| Interface Type 4 | RG141 |
| Interface Type 5 | RG303 |
| Interface Type 6 | .195 inch |
| Interface Type 7 | LMR-195 |
Description
C Male Right Angle Connector Crimp/Solder Attachment for PE-P195, PE-C195, RG58, RG141, RG303, 0.195 inch, LMR-195
PE4959 type C male right angle coaxial connector has an interface type of PE-P195, PE-C195, RG58, RG141, RG303, .195 inch, LMR-195 and a 50 Ohm impedance. Pasternack type C male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle type C male coaxial connector has a PTFE dielectric type. The Pasternack type C coaxial connector has a brass body with nickel plating. This C type male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male C type connector will ship the same day as purchased. Our type C right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table