Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

C Male Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

Product ID: PE44096

Pricing

QuantityPrice
1-24$143.99
25-49$136.79
50-99$129.59
100-249$123.83
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

C Male Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .718 inch Hole Spacing

PE44096 type C male 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack type C male 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack type C male 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack type C terminal connector has a brass body with nickel plating. This C type male 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack male type C 4 hole flange connector will ship the same day as purchased. Our 4 hole flange C type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type C connector cable assemblies that will ship the same day as well.