In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Type C Male to Type C Male Cable Assemblies

Pasternack Enterprises type C male to type C male cable assembly product line is made up of 196 standard and custom products which use Flexible coaxial cable. Type C male to type C male assemblies are built with 14 unique coaxial cable types and 7 unique type C connectors. Our type C male to type C male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type C male to type C male cable assemblies are manufactured with 28 different cable and connector combinations. Customers may choose the type C male to type C male cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 builds and ships type C male to type C male cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant